Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 35X55X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X55X10-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X55X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X56X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X58X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X60X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X62X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X62X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X62X9.5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 9.5 mm0.374 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X62X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X65X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X65X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X65X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X68X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X72X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X75X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X80X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 35X80X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 36X47X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 36X58X12-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 36X50X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 36X52X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 36X54X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 36 mm1.417 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |