Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 48X58X4-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X62X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X65X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X68X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X72X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X72X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X72X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X90X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X62X8-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X60X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X62X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X62X8-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X65X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X65X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X68X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X68X12-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X68X14-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 14 mm0.551 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X70X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X70X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X70X9-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X72X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X72X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X72X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X74X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 74 mm2.913 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 48X75X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |