Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 190X225X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 190X225X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 190X220X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 220 mm8.661 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 190X225X16-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 190X220X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 220 mm8.661 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 190X225X16-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 190 mm7.48 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 225 mm8.858 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 195X230X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 195 mm7.677 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 230 mm9.055 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 200X230X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 230 mm9.055 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 200X230X15-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 230 mm9.055 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 200X235X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 235 mm9.252 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 200X240X15-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 240 mm9.449 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 200X230X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 230 mm9.055 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 200X240X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 200 mm7.874 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 240 mm9.449 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 210X240X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 210 mm8.268 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 240 mm9.449 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 210X250X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 210 mm8.268 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 220X250X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 220X250X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 220X250X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 250 mm9.843 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 220X250X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 220X250X16-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 250 mm9.843 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 220X250X15-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 220 mm8.661 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 250 mm9.843 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 230X260X15-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 230 mm9.055 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 260 mm10.236 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 230X260X15-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 230 mm9.055 in | Overall Width N/A 15 mm0.591 in | Housing Bore N/A 260 mm10.236 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 240X275X16-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 240 mm9.449 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 275 mm10.827 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 240X275X16-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 240 mm9.449 in | Overall Width N/A 16 mm0.63 in | Housing Bore N/A 275 mm10.827 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |