The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5203 |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile |
5206 |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile |
5531 |
Seal Type
N/A 41 |
Shaft Size N/A 1.812 in46.025 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Polyacrylate |
5697 | Seal Type N/A | Shaft Size N/A 1 7/8 in47.625 mm | Outer Diameter N/A 3.15 in80.01 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
5699 |
Seal Type
N/A 285 |
Shaft Size N/A 1 7/8 in47.625 mm | Outer Diameter N/A 2.808 in71.323 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Nitrile |
5458 |
Seal Type
N/A 35 |
Shaft Size N/A 1.88 in47.752 mm | Outer Diameter N/A 2.414 in61.316 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
5208 |
Seal Type
N/A 74 |
Shaft Size N/A 1.887 in47.93 mm | Outer Diameter N/A 1.999 in50.775 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile |
5573 | Seal Type N/A | Shaft Size N/A 1.915 in48.641 mm | Outer Diameter N/A 2.548 in64.719 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
5694 | Seal Type N/A | Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 2.6880 in68.275 mm | Overall Width N/A 0.256 in6.502 mm | Material N/A Nitrile |
5188 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.80 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
5329 | Seal Type N/A | Shaft Size N/A 2 in50.80 mm | Outer Diameter N/A 4.562 in115.875 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
5487 | Seal Type N/A | Shaft Size N/A 2 in50.80 mm | Outer Diameter N/A 5.88 in149.352 mm | Overall Width N/A 0.448 in11.379 mm | Material N/A Nitrile |
5027 |
Seal Type
N/A 200E |
Shaft Size N/A 2 in50.80 mm | Outer Diameter N/A 2.809 in71.349 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
5695 | Seal Type N/A | Shaft Size N/A 2.01 in51.054 mm | Outer Diameter N/A 2.9650 in75.311 mm | Overall Width N/A 0.318 in8.077 mm | Material N/A Nitrile |
5685 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 3.278 in83.261 mm | Overall Width N/A 0.709 in18.009 mm | Material N/A Nitrile |
5686 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 2.9630 in75.260 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Nitrile |
5696 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 2.964 in75.286 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
5700 | Seal Type N/A | Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 2.9630 in75.260 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Nitrile |
5521 |
Seal Type
N/A 41 |
Shaft Size N/A 2.12 in53.848 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Polyacrylate |
5397 |
Seal Type
N/A 46 |
Shaft Size N/A 2.121 in53.873 mm | Outer Diameter N/A 3.35 in85.09 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
5604 | Seal Type N/A | Shaft Size N/A 2.1250 in53.975 mm | Outer Diameter N/A 3.072 in78.029 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Silicone |
K2002 | Seal Type N/A | Shaft Size N/A 2.126 in54 mm | Outer Diameter N/A 2.57 in65.28 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Nitrile |
5589 |
Seal Type
N/A 48 |
Shaft Size N/A 2.129 in54.077 mm | Outer Diameter N/A 2.766 in70.256 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Polyacrylate |
K1932 | Seal Type N/A | Shaft Size N/A 2.205 in56 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
471272K |
Seal Type
N/A 47 |
Shaft Size N/A 2 1/4 in57.15 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |