The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5405 | Seal Type N/A | Shaft Size N/A 3.1250 in79.375 mm | Outer Diameter N/A 7.5 in190.5 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
5578 |
Seal Type
N/A 48 |
Shaft Size N/A 3.1250 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5291 | Seal Type N/A | Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.939 in100.051 mm | Overall Width N/A 0.86 in21.844 mm | Material N/A PTFE |
5169 |
Seal Type
N/A 47 |
Shaft Size N/A 3 1/4 in82.550 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Nitrile |
5116 | Seal Type N/A | Shaft Size N/A 3.361 in85.369 mm | Outer Diameter N/A 4 in101.600 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
5117 | Seal Type N/A | Shaft Size N/A 3.438 in87.325 mm | Outer Diameter N/A 4.313 in109.55 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A Nitrile |
5095 | Seal Type N/A | Shaft Size N/A 3.438 in87.325 mm | Outer Diameter N/A 4.012 in101.905 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A |
5287 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |
5287A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |
5532 |
Seal Type
N/A 41 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
5649 |
Seal Type
N/A 74 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.1250 in130.175 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5279 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.583 in91.008 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A PTFE |
5279A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.583 in91.008 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A PTFE |
5108 | Seal Type N/A | Shaft Size N/A 3.595 in91.313 mm | Outer Diameter N/A 4.2 in106.68 mm | Overall Width N/A 0.222 in5.639 mm | Material N/A Nitrile |
5167 |
Seal Type
N/A 47 |
Shaft Size N/A 3.6250 in92.075 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5277 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.6250 in92.075 mm | Outer Diameter N/A 4.256 in108.102 mm | Overall Width N/A 0.39 in9.906 mm | Material N/A PTFE |
4359V |
Seal Type
N/A 32 |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A Fluoro-Elastomer |
5274 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE |
5274A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE |
5512 | Seal Type N/A | Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.477 in12.116 mm | Material N/A PTFE |
5278 |
Seal Type
N/A FW-H |
Shaft Size N/A 3 3/4 in95.250 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.362 in9.195 mm | Material N/A PTFE |
5294 | Seal Type N/A | Shaft Size N/A 3 3/4 in95.250 mm | Outer Diameter N/A 4 3/4 in120.650 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE |
5667 |
Seal Type
N/A 74 |
Shaft Size N/A 3.865 in98.171 mm | Outer Diameter N/A 6.102 in154.991 mm | Overall Width N/A 0.975 in24.765 mm | Material N/A Nitrile |
5089 |
Seal Type
N/A 41 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.509 in139.929 mm | Overall Width N/A 0.597 in15.164 mm | Material N/A Nitrile |
5526 |
Seal Type
N/A 41 |
Shaft Size N/A 3.994 in101.448 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.718 in18.237 mm | Material N/A Polyacrylate |