Part Number |
Major Diameter B |
Threads No. per Inch |
C |
D |
Piston Length of Travel |
Piston Area |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HMVC-64 | Major Diameter B N/A 12.562 in | Threads No. per Inch N/A 6 | C N/A 16.929 in | D N/A 2.087 in | Piston Length of Travel N/A 0.551 in | Piston Area N/A 40.8 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-68 | Major Diameter B N/A 13.334 in | Threads No. per Inch N/A 5 | C N/A 17.717 in | D N/A 2.087 in | Piston Length of Travel N/A 0.551 in | Piston Area N/A 44.0 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-72 | Major Diameter B N/A 14.17 in | Threads No. per Inch N/A 5 | C N/A 18.701 in | D N/A 2.205 in | Piston Length of Travel N/A 0.59 in | Piston Area N/A 48.5 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-76 | Major Diameter B N/A 14.957 in | Threads No. per Inch N/A 5 | C N/A 19.685 in | D N/A 2.283 in | Piston Length of Travel N/A 0.63 in | Piston Area N/A 52.1 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-80 | Major Diameter B N/A 15.745 in | Threads No. per Inch N/A 5 | C N/A 20.669 in | D N/A 2.362 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 56.9 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-84 | Major Diameter B N/A 16.532 in | Threads No. per Inch N/A 5 | C N/A 21.457 in | D N/A 2.401 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 62.0 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-88 | Major Diameter B N/A 17.319 in | Threads No. per Inch N/A 5 | C N/A 22.244 in | D N/A 2.441 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 65.9 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-92 | Major Diameter B N/A 18.107 in | Threads No. per Inch N/A 5 | C N/A 23.228 in | D N/A 2.52 in | Piston Length of Travel N/A 0.669 in | Piston Area N/A 69.8 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-96 | Major Diameter B N/A 18.894 in | Threads No. per Inch N/A 5 | C N/A 24.094 in | D N/A 2.559 in | Piston Length of Travel N/A 0.748 in | Piston Area N/A 75.2 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-100 | Major Diameter B N/A 19.682 in | Threads No. per Inch N/A 5 | C N/A 25.0000 in | D N/A 2.598 in | Piston Length of Travel N/A 0.748 in | Piston Area N/A 80.6 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-106 | Major Diameter B N/A 20.867 in | Threads No. per Inch N/A 4 | C N/A 26.3780 in | D N/A 2.716 in | Piston Length of Travel N/A 0.827 in | Piston Area N/A 87.1 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-112 | Major Diameter B N/A 21.923 in | Threads No. per Inch N/A 4 | C N/A 27.756 in | D N/A 2.795 in | Piston Length of Travel N/A 0.866 in | Piston Area N/A 94.9 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-120 | Major Diameter B N/A 23.623 in | Threads No. per Inch N/A 4 | C N/A 29.528 in | D N/A 2.874 in | Piston Length of Travel N/A 0.905 in | Piston Area N/A 104.5 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-126 | Major Diameter B N/A 24.804 in | Threads No. per Inch N/A 4 | C N/A 30.709 in | D N/A 2.913 in | Piston Length of Travel N/A 0.905 in | Piston Area N/A 113.0 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-134 | Major Diameter B N/A 26.379 in | Threads No. per Inch N/A 4 | C N/A 32.48 in | D N/A 2.992 in | Piston Length of Travel N/A 0.945 in | Piston Area N/A 123.2 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-142 | Major Diameter B N/A 27.961 in | Threads No. per Inch N/A 3 | C N/A 34.2520 in | D N/A 3.071 in | Piston Length of Travel N/A 0.984 in | Piston Area N/A 135.9 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-150 | Major Diameter B N/A 29.536 in | Threads No. per Inch N/A 3 | C N/A 36.024 in | D N/A 3.11 in | Piston Length of Travel N/A 0.984 in | Piston Area N/A 150.4 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-160 | Major Diameter B N/A 31.504 in | Threads No. per Inch N/A 3 | C N/A 38.189 in | D N/A 3.15 in | Piston Length of Travel N/A 0.984 in | Piston Area N/A 161.2 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-170 | Major Diameter B N/A 33.473 in | Threads No. per Inch N/A 3 | C N/A 40.157 in | D N/A 3.268 in | Piston Length of Travel N/A 1.024 in | Piston Area N/A 177.6 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-180 | Major Diameter B N/A 35.441 in | Threads No. per Inch N/A 3 | C N/A 42.1260 in | D N/A 3.386 in | Piston Length of Travel N/A 1.181 in | Piston Area N/A 192.2 in² |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HMVC-190 | Major Diameter B N/A 37.41 in | Threads No. per Inch N/A 3 | C N/A 44.291 in | D N/A 3.386 in | Piston Length of Travel N/A 1.181 in | Piston Area N/A 210.2 in² |
CAD
N/A
|
Add To Cart
Request Quote |