Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| HE3036 | d1 N/A 6.5 in165.1 mm | L N/A 109 mm | D3 N/A 210 mm | Locknut N/A KML36 | Lockwasher and Lockplates N/A MBL36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE3136 | d1 N/A 6.5 in165.1 mm | L N/A 131 mm | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE2336 | d1 N/A 6.5 in165.1 mm | L N/A 161 mm | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE3038 | d1 N/A 6 3/4 in171.45 mm | L N/A 112 mm | D3 N/A 220 mm | Locknut N/A KML38 | Lockwasher and Lockplates N/A MBL38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE3138 | d1 N/A 6 3/4 in171.45 mm | L N/A 141 mm | D3 N/A 240 mm | Locknut N/A KM38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE2338 | d1 N/A 6 3/4 in171.45 mm | L N/A 169 mm | D3 N/A 240 mm | Locknut N/A KM38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE3040 | d1 N/A 7 in177.8 mm | L N/A 120 mm | D3 N/A 240 mm | Locknut N/A KML40 | Lockwasher and Lockplates N/A MBL40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE3140 | d1 N/A 7 in177.8 mm | L N/A 150 mm | D3 N/A 250 mm | Locknut N/A KM40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE2340 | d1 N/A 7 in177.8 mm | L N/A 176 mm | D3 N/A 250 mm | Locknut N/A KM40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE3044 | d1 N/A 8 in203.2 mm | L N/A 126 mm | D3 N/A 260 mm | Locknut N/A HM 3044 | Lockwasher and Lockplates N/A MS 3044 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE3144 | d1 N/A 8 in203.2 mm | L N/A 161 mm | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB 44 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HE2344 | d1 N/A 8 in203.2 mm | L N/A 186 mm | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB 44 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A
|
Add To Cart
Request Quote |