COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 75 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Quantity Add To Cart/Request Quote
N/A 135 mm N/A 125 mm N/A 130 mm N/A 20 mm N/A M150x2 N/A KM30 N/A HMV 30 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 145 mm N/A 72 mm N/A 77 mm N/A 15 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 145 mm N/A 96 mm N/A 101 mm N/A 15 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 145 mm N/A 114 mm N/A 119 mm N/A 17 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 145 mm N/A 115 mm N/A 126 mm N/A 15 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 145 mm N/A 135 mm N/A 140 mm N/A 24 mm N/A M160x3 N/A KM32 N/A HMV 32 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 77 mm N/A 82 mm N/A 16 mm N/A M170x3 N/A KM34 N/A HMV 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 95 mm N/A 106 mm N/A 15 mm N/A M170x3 N/A KM34 N/A HMV 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 103 mm N/A 108 mm N/A 16 mm N/A M170x3 N/A KM34 N/A HMV 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 124 mm N/A 135 mm N/A 15 mm N/A M170x3 N/A KM34 N/A HMV 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 124 mm N/A 130 mm N/A 20 mm N/A M170x3 N/A KM34 N/A HMV 34 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 85 mm N/A 90 mm N/A 17 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 104 mm N/A 109 mm N/A 16 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 106 mm N/A 117 mm N/A 16 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 125 mm N/A 136 mm N/A 16 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 134 mm N/A 140 mm N/A 24 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 116 mm N/A 122 mm N/A 19 mm N/A M190x3 N/A KM38 N/A HMV 38 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 140 mm N/A 146 mm N/A 24 mm N/A M190x3 N/A KM38 N/A HMV 38 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 96 mm N/A 102 mm N/A 18 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 118 mm N/A 131 mm N/A 18 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 125 mm N/A 131 mm N/A 20 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 145 mm N/A 152 mm N/A 25 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 146 mm N/A 159 mm N/A 18 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 102 mm N/A 108 mm N/A 19 mm N/A Tr210x4 N/A HM42T N/A HMV 42 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 127 mm N/A 140 mm N/A 18 mm N/A Tr210x4 N/A HM42T N/A HMV 42 N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »