Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
201 - 250 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

N/A Open N/A 140 mm N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A CAD Icon (for items table)
N/A Open N/A 5 13/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Icon (for items table)
N/A Open N/A 5 7/8 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Icon (for items table)
N/A Open N/A 5 15/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Icon (for items table)
N/A Open N/A 6 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Icon (for items table)
N/A Open N/A 150 mm N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Icon (for items table)
N/A Open N/A 160 mm N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Icon (for items table)
N/A Open N/A 6 5/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Icon (for items table)
N/A Open N/A 6 3/8 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Icon (for items table)
N/A Open N/A 6 7/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Icon (for items table)
N/A Open N/A 6 1/2 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Icon (for items table)
N/A Open N/A 170 mm N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Icon (for items table)
N/A Open N/A 6 13/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Icon (for items table)
N/A Open N/A 6 7/8 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Icon (for items table)
N/A Open N/A 6 15/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Icon (for items table)
N/A Open N/A 7 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Icon (for items table)
N/A Open N/A 180 mm N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Icon (for items table)
N/A Open N/A 7 1/8 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Icon (for items table)
N/A Open N/A 7 3/16 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Icon (for items table)
N/A Open N/A 7 1/4 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Icon (for items table)
N/A Open N/A 7 13/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Icon (for items table)
N/A Open N/A 200 mm N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Icon (for items table)
N/A Open N/A 7 7/8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Icon (for items table)
N/A Open N/A 7 15/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Icon (for items table)
N/A Open N/A 8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Icon (for items table)
N/A Open N/A 8 7/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
N/A Open N/A 8 1/2 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
N/A Open N/A 220 mm N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
N/A Open N/A 8 15/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
N/A Open N/A 9 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A CAD Icon (for items table)
N/A Open N/A 9 7/16 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A CAD Icon (for items table)
N/A Open N/A 240 mm N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A CAD Icon (for items table)
N/A Open N/A 9 1/2 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A CAD Icon (for items table)
N/A Open N/A 9 15/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
N/A Open N/A 10 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
N/A Open N/A 260 mm N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
N/A Open N/A 10 7/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
N/A Open N/A 10 1/2 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A CAD Icon (for items table)
N/A Open N/A 10 15/16 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A CAD Icon (for items table)
N/A Open N/A 11 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A CAD Icon (for items table)
N/A Open N/A 280 mm N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A CAD Icon (for items table)
N/A Open N/A 11 7/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
N/A Open N/A 11 1/2 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
N/A Open N/A 300 mm N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
N/A Open N/A 11 15/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
N/A Open N/A 12 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A CAD Icon (for items table)
N/A Open N/A 12 7/16 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD Icon (for items table)
N/A Open N/A 12 1/2 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD Icon (for items table)
N/A Open N/A 320 mm N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A CAD Icon (for items table)
N/A Open N/A 12 15/16 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A CAD Icon (for items table)
201 - 250 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »