Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| CK17T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.86 in148.8 mm | Width N/A 1.23 in31.2 mm | Dimension F N/A 5.2 in132.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK17T300S | Type N/A Open | Shaft Size N/A 3 in | Outside Diameter N/A 5.86 in148.8 mm | Width N/A 1.23 in31.2 mm | Dimension F N/A 5.2 in132.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK18T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK18T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK18T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 6.31 in160.3 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK19T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK20T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK20T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK20T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.75 in44.5 mm | Dimension F N/A 6.31 in160.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK22T100S | Type N/A Open | Shaft Size N/A 100 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK22T315S | Type N/A Open | Shaft Size N/A 3 15/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK22T400S | Type N/A Open | Shaft Size N/A 4 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK24T403S | Type N/A Open | Shaft Size N/A 4 3/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK24T404S | Type N/A Open | Shaft Size N/A 4 1/4 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK24T110S | Type N/A Open | Shaft Size N/A 110 mm | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK26T407S | Type N/A Open | Shaft Size N/A 4 7/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK26T408S | Type N/A Open | Shaft Size N/A 4 1/2 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK26T115S | Type N/A Open | Shaft Size N/A 115 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK28T125S | Type N/A Open | Shaft Size N/A 125 mm | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK28T415S | Type N/A Open | Shaft Size N/A 4 15/16 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK28T500S | Type N/A Open | Shaft Size N/A 5 in | Outside Diameter N/A 9.02 in229.1 mm | Width N/A 2.19 in55.6 mm | Dimension F N/A 8.24 in209.3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK32T135S | Type N/A Open | Shaft Size N/A 135 mm | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK32T506S | Type N/A Open | Shaft Size N/A 5 3/8 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK32T507S | Type N/A Open | Shaft Size N/A 5 7/16 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| CK32T508S | Type N/A Open | Shaft Size N/A 5 1/2 in | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |