COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1726 - 1750 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil 

CAD

Quantity Add To Cart/Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 460 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 270 rpm N/A 290 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 980 mm38.583 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 160 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 1090 mm42.913 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 190 rpm N/A 200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 1090 mm42.913 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 1090 mm42.913 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 390 rpm N/A 450 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1726 - 1750 of 1918 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »