COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
476 - 500 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 4400 rpm N/A 5200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 129.993 mm5.1178 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.8110 in N/A 4100 rpm N/A 4800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 3800 rpm N/A 4500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
476 - 500 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »