COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
626 - 650 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 1300 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
626 - 650 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »