COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
676 - 700 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2700 rpm N/A 3300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 52 mm2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 52 mm2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 52 mm2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 52 mm2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 52 mm2.0472 in N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 52 mm2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 52 mm2.0472 in N/A 2600 rpm N/A 3100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 53 mm2.0866 in N/A 2400 rpm N/A 2900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
676 - 700 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »