COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
701 - 725 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 2200 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A 2000 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1900 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1700 rpm N/A 2100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
701 - 725 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »