COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
726 - 750 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Quantity Add To Cart/Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
726 - 750 of 1481 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »