COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
851 - 875 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 670 rpm N/A 770 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 2700 rpm N/A 3200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 2500 rpm N/A 3000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 2200 rpm N/A 2700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
851 - 875 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »