COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
901 - 925 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
901 - 925 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »