COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
926 - 950 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
926 - 950 of 1481 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »