COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1026 - 1050 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Quantity Add To Cart/Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 3000 rpm N/A 2600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1026 - 1050 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »