COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1151 - 1175 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Reference Thermal Speed Rating (Oil) (rpm)

Reference Thermal Speed Rating (Grease) (rpm)

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Add To Cart/Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1151 - 1175 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »