COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1201 - 1225 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Quantity Add To Cart/Request Quote
N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1201 - 1225 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »