COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1226 - 1250 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Quantity Add To Cart/Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1226 - 1250 of 1481 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »