COMPANY HEADER
CAD (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
126 - 150 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
126 - 150 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »