Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSM85BRHSNQARSS | Shaft Size N/A 85 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BRHSNQBRSS | Shaft Size N/A 85 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BXHSNQAHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BXHSNQBHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BRHSNQAHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BRHSNQBHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BXHSNQAATL | Shaft Size N/A 85 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BXHSNQBATL | Shaft Size N/A 85 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BRHSNQAATL | Shaft Size N/A 85 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BRHSNQBATL | Shaft Size N/A 85 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BXHSNQAFS | Shaft Size N/A 85 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BXHSNQBFS | Shaft Size N/A 85 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BRHSNQAFS | Shaft Size N/A 85 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM85BRHSNQBFS | Shaft Size N/A 85 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSNQ | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSNQB | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSNQ | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSNQB | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSNQKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSNQBKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSNQKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSNQBKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSNQRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BXHSNQBRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE307BRHSNQRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 42039 lbf187000 N | Cor - Static Load Rating N/A 51931 lbf231000 N | Ca - Axial Load Rating N/A 2787.59 lbf12400 N | Maximum Speed N/A 2790 rpm |
CAD
N/A
|
Add To Cart
Request Quote |