COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
901 - 925 of 1622 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Quantity Add To Cart/Request Quote
N/A 180 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A 8183 lbf36400 N N/A 1220 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A 9217 lbf41000 N N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 138033 lbf614000 N N/A 222561 lbf990000 N N/A N/A 1070 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
901 - 925 of 1622 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »