Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSM45BXHSRSS | Shaft Size N/A 45 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM45BRHSRSS | Shaft Size N/A 45 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM45BXHSHTPS | Shaft Size N/A 45 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM45BRHSHTPS | Shaft Size N/A 45 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM45BXHSATL | Shaft Size N/A 45 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM45BRHSATL | Shaft Size N/A 45 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM45BXHSFS | Shaft Size N/A 45 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM45BRHSFS | Shaft Size N/A 45 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BXHS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BRHS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BXHSKPS | Shaft Size N/A 1 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BRHSKPS | Shaft Size N/A 1 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BXHSRSS | Shaft Size N/A 1 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BRHSRSS | Shaft Size N/A 1 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BXHSHTPS | Shaft Size N/A 1 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BRHSHTPS | Shaft Size N/A 1 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BXHSATL | Shaft Size N/A 1 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BRHSATL | Shaft Size N/A 1 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BXHSFS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE115BRHSFS | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM50BXHS | Shaft Size N/A 50 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM50BRHS | Shaft Size N/A 50 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM50BXHSKPS | Shaft Size N/A 50 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM50BRHSKPS | Shaft Size N/A 50 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM50BXHSRSS | Shaft Size N/A 50 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
Add To Cart
Request Quote |