Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE2000BXHSRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BRHSRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BXHSHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BRHSHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BXHSATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BRHSATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BXHSFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BRHSFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BRHSLAB | Shaft Size N/A 20.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2000BXHSLAB | Shaft Size N/A 20.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BXHS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BRHS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BXHSKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BRHSKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BXHSRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BRHSRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BXHSHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BRHSHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BXHSATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BRHSATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BXHSFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BRHSFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BRHSLAB | Shaft Size N/A 530 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A 31608 lbf140600 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM530BXHSLAB | Shaft Size N/A 530 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE2100BXHS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 321702 lbf1431000 N | Cor - Static Load Rating N/A 745466 lbf3316000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |