The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                            Part Number | 
                        
                            J | 
                        
                            J2 | 
                        
                            L1 | 
                        
                            N | 
                        
                            R | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|
| NLTU 1 5/16 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU 1 3/4 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU 1 13/16 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU 1 7/8 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU 1 15/16 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU 1 1 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU3 1 1/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU3 1 1/8 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU3 1 3/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU3 1 1/4 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU3 1 5/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.4375 in61.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU3 1 3/8 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.4375 in61.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU3 1 7/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.4375 in61.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 1/2 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 9/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 5/8 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 11/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 3/4 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 13/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 7/8 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU5 1 15/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU7 2 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU7 2 1/16 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU7 2 1/8 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| NLTU7 2 3/16 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm | 
                                    
                                        CAD                                                    
 N/A                                                         |