Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| DVF22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 10.96 in278.4 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFB22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFC22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFNL22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFKP22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVFL22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVF22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.96 in278.4 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFB22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFC22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFNL22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFKP22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVFL22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVF26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 12.38 in314.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFB26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 13.97 in354.8 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFC26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 13.98 in355.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFKP26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in27 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVF26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 12.38 in314.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFB26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 13.97 in354.8 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFC26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 13.98 in355.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFKP26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in27 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DVF26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 12.38 in314.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFB26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 13.97 in354.8 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFC26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 13.98 in355.1 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAFKP26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in27 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |