Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| HM903241 | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24000 lbf107000 N | C0 - Static Radial Rating N/A 29700 lbf132000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| K149560 | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23100 lbf103000 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KLM29749C | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11900 lbf52800 N | C0 - Static Radial Rating N/A 15100 lbf67300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM29748 | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48600 N | C0 - Static Radial Rating N/A 13600 lbf60300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM29748N | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12900 lbf57600 N | C0 - Static Radial Rating N/A 13600 lbf60300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM29749 | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48600 N | C0 - Static Radial Rating N/A 13600 lbf60300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM29749N | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12900 lbf57600 N | C0 - Static Radial Rating N/A 13600 lbf60300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA24776SW | Series N/A 24700 | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 1.1562 in29.367 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17000 lbf75500 N | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| NA13687 | Series N/A | d - Cone Bore N/A 1 1/2 in38.1 mm | B - Cone Width N/A 0.9062 in23.0175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 13890 | Series N/A 13800 | d - Cone Bore N/A 1.5150 in38.481 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19153X | Series N/A 19000 | d - Cone Bore N/A 1.5156 in38.496 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 18587 | Series N/A | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13100 lbf58100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26880 | Series N/A 26800 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26881 | Series N/A 26800 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2789 | Series N/A 2700 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2789A | Series N/A 2700 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3382 | Series N/A 3300 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.1965 in30.391 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3386 | Series N/A 3300 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.1965 in30.391 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3774 | Series N/A 3700 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.1930 in30.302 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 422 | Series N/A | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.1450 in29.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26000 lbf116000 N | C0 - Static Radial Rating N/A 28000 lbf124000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 4367 | Series N/A | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.5900 in40.386 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44700 lbf199000 N | C0 - Static Radial Rating N/A 45900 lbf204000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 44156 | Series N/A 44000 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 44158 | Series N/A 44000 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 457 | Series N/A 455 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.1542 in29.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 620 | Series N/A 615 | d - Cone Bore N/A 1 9/16 in39.688 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |