Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 02872 | Series N/A 02800 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 15112 | Series N/A 15000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 15113 | Series N/A 15000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 15590 | Series N/A 15500 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 1985 | Series N/A 1900 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 1988 | Series N/A 1900 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.7620 in19.355 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 24112 | Series N/A 24000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.7470 in18.974 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12600 lbf55900 N | C0 - Static Radial Rating N/A 12400 lbf55200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2474 | Series N/A 2470 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15200 lbf67600 N | C0 - Static Radial Rating N/A 16500 lbf73300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2578 | Series N/A 2500 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26112 | Series N/A 26000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2689 | Series N/A 2600 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 1.0013 in25.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2689A | Series N/A 2600 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.9760 in24.790 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16000 lbf71000 N | C0 - Static Radial Rating N/A 18400 lbf81700 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3192 | Series N/A 3100 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3198 | Series N/A 3100 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 41125 | Series N/A 41000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.9550 in24.257 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82600 N | C0 - Static Radial Rating N/A 14400 lbf64100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 41126 | Series N/A 41000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.9550 in24.257 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82600 N | C0 - Static Radial Rating N/A 14400 lbf64100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 43112 | Series N/A 43000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.9478 in24.074 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20700 lbf92000 N | C0 - Static Radial Rating N/A 17100 lbf76200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM67043 | Series N/A LM67000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.6600 in16.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8210 lbf36500 N | C0 - Static Radial Rating N/A 10000 lbf44600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M86647 | Series N/A M86600 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.8438 in21.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf60200 N | C0 - Static Radial Rating N/A 16100 lbf71700 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M88040 | Series N/A M88000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17100 lbf76300 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M88040A | Series N/A M88000 | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17100 lbf76300 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA41125 | Series N/A | d - Cone Bore N/A 1 1/8 in28.575 mm | B - Cone Width N/A 1.0938 in27.7825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| L45449 | Series N/A | d - Cone Bore N/A 1.1417 in28.999 mm | B - Cone Width N/A 0.5800 in14.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7980 lbf35500 N | C0 - Static Radial Rating N/A 8130 lbf36200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2690 | Series N/A 2600 | d - Cone Bore N/A 1.1562 in29.367 mm | B - Cone Width N/A 1.0013 in25.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2691 | Series N/A 2600 | d - Cone Bore N/A 1.1562 in29.367 mm | B - Cone Width N/A 1.0013 in25.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N |
CAD
N/A
|
Add To Cart
Request Quote |