Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|
| 4535 | Series N/A 4500 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 4536 | Series N/A 4500 | D - Cup Outer Diameter N/A 4.375 in111.125 mm | C - Cup Width N/A 1.2813 in32.545 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 453A | Series N/A 455 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 453AS | Series N/A 455 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 453E | Series N/A 455 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 1.0625 in26.988 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 453X | Series N/A 455 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 0.9687 in24.605 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 454 | Series N/A 455 | D - Cup Outer Diameter N/A 4.3307 in110 mm | C - Cup Width N/A 1.063 in27 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 454X | Series N/A 455 | D - Cup Outer Diameter N/A 4.3287 in109.949 mm | C - Cup Width N/A 1.063 in27 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455112X | Series N/A 455000 | D - Cup Outer Diameter N/A 11.2205 in285.001 mm | C - Cup Width N/A 2.4803 in63 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455116 | Series N/A 455000 | D - Cup Outer Diameter N/A 11.625 in295.275 mm | C - Cup Width N/A 2.5 in63.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 46368 | Series N/A 46000 | D - Cup Outer Diameter N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 46369 | Series N/A 46000 | D - Cup Outer Diameter N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 470128 | Series N/A 470000 | D - Cup Outer Diameter N/A 12.875 in327.025 mm | C - Cup Width N/A 2.5 in63.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 470130 | Series N/A 470000 | D - Cup Outer Diameter N/A 13.0000 in330.200 mm | C - Cup Width N/A 2.5 in63.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 470132 | Series N/A 470000 | D - Cup Outer Diameter N/A 13.2500 in336.550 mm | C - Cup Width N/A 2.5 in63.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 470133 | Series N/A 470000 | D - Cup Outer Diameter N/A 13.3750 in339.725 mm | C - Cup Width N/A 2.5 in63.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 472 | Series N/A 475 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 0.9542 in24.237 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 472A | Series N/A 475 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 0.9230 in23.444 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 472X | Series N/A 475 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 0.9687 in24.605 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 473 | Series N/A 475 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 1.1417 in28.999 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 473XS | Series N/A 475 | D - Cup Outer Diameter N/A 4.7236 in119.979 mm | C - Cup Width N/A 1.0706 in27.193 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 474 | Series N/A 475 | D - Cup Outer Diameter N/A 5.1181 in130 mm | C - Cup Width N/A 1.2205 in31.001 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 47420 | Series N/A 47400 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 47420A | Series N/A 47400 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 47423 | Series N/A 47400 | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A
|
Add To Cart
Request Quote |