Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
151 - 200 of 483 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 33111 N/A 95 mm3.7402 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A JF6000 N/A 115 mm4.5276 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
N/A LM508700 N/A 95 mm3.7402 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A JN6000 N/A 125 mm4.9213 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
N/A JP6000 N/A 100 mm3.937 in N/A 15.500 mm0.6102 in N/A CAD Icon (for items table)
N/A JW6000 N/A 125 mm4.9213 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
N/A JW6000 N/A 125 mm4.9213 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
N/A 30212 N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A 30212C N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A 30212M N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A 30312 N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
N/A 30312M N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
N/A 31312M N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
N/A 32012X N/A 95 mm3.7402 in N/A 17.5 mm0.689 in N/A CAD Icon (for items table)
N/A 32012XM N/A 95 mm3.7402 in N/A 17.5 mm0.689 in N/A CAD Icon (for items table)
N/A 32212 N/A 110 mm4.3307 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
N/A 32212M N/A 110 mm4.3307 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
N/A 32215 N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
N/A 32312 N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
N/A 32312-B N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
N/A 32312-BM N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
N/A 32312M N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
N/A 33012 N/A 95 mm3.7402 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
N/A 33012M N/A 95 mm3.7402 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
N/A 33112 N/A 100 mm3.937 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 30212C N/A 130 mm5.1181 in N/A 19 mm0.748 in N/A CAD Icon (for items table)
N/A HM513600 N/A 130 mm5.1181 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
N/A 6300 N/A 140 mm5.5118 in N/A 44.45 mm1.75 in N/A CAD Icon (for items table)
N/A JD6500 N/A 110 mm4.3307 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
N/A H211700 N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
N/A LM710900 N/A 105 mm4.1339 in N/A 18.500 mm0.7283 in N/A CAD Icon (for items table)
N/A M511900 N/A 110 mm4.3307 in N/A 22.5 mm0.8858 in N/A CAD Icon (for items table)
N/A JW6500 N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
N/A 30213M N/A 120 mm4.7244 in N/A 20 mm0.7874 in N/A CAD Icon (for items table)
N/A 30313 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
N/A 30313M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
N/A 31313M N/A 140 mm5.5118 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
N/A 32013X N/A 100 mm3.937 in N/A 17.5 mm0.689 in N/A CAD Icon (for items table)
N/A 32013XM N/A 100 mm3.937 in N/A 17.5 mm0.689 in N/A CAD Icon (for items table)
N/A 32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
N/A 32313M N/A 140 mm5.5118 in N/A 39 mm1.5354 in N/A CAD Icon (for items table)
N/A 33013 N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
N/A 33013M N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
N/A 33013 N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
N/A 33113 N/A 110 mm4.3307 in N/A 26.500 mm1.0433 in N/A CAD Icon (for items table)
N/A 33213 N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
N/A 33213M N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
N/A 32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
N/A JF7000 N/A 130 mm5.1181 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
N/A H913800 N/A 150 mm5.9055 in N/A 25.4 mm1 in N/A CAD Icon (for items table)
151 - 200 of 483 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »