Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
151 - 200 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A 67700 N/A 9 3/4 in247.650 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 67700 N/A 9 3/4 in247.650 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
N/A 67800 N/A 10.5 in266.7 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 680000 N/A 27.0000 in685.800 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
N/A 68000 N/A 7-1/8 in180.975 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
N/A 71000 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 72000 N/A 4-7/8 in123.825 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
N/A 745 N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 74000 N/A 8.4636 in214.975 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 74000 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 755 N/A 6-3/8 in161.925 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 775 N/A 7-1/8 in180.975 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 775 N/A 7-1/4 in184.150 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
N/A 77000 N/A 6.75 in171.450 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 77000 N/A 6.75 in171.450 mm N/A 2.0938 in53.183 mm N/A CAD Icon (for items table)
N/A 78000C N/A 5.1259 in130.198 mm N/A 0.9260 in23.520 mm N/A CAD Icon (for items table)
N/A 795 N/A 8.1250 in206.375 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 80300 N/A 21.0 in533.400 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 820000 N/A 16.0000 in406.400 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
N/A 82700 N/A 11.3750 in288.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
N/A 82000 N/A 9.5 in241.3 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 835 N/A 6.625 in168.275 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
N/A 8500 N/A 12.875 in327.025 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 855 N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 86000 N/A 10.00 in254.000 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
N/A 87000 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 88000 N/A 12.9375 in328.613 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 895 N/A 9 in228.600 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A 9200 N/A 6-3/8 in161.925 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
N/A 93000 N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A 9300 N/A 6.75 in171.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
N/A 935 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A 94000 N/A 11.3750 in288.925 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
N/A 96000 N/A 14 in355.6 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
N/A 98000 N/A 7.8740 in200 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
N/A 99000 N/A 10.00 in254.000 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
N/A A2000 N/A 1.2595 in31.991 mm N/A 0.3125 in7.938 mm N/A CAD Icon (for items table)
N/A A4000 N/A 1.3775 in34.989 mm N/A 0.3437 in8.730 mm N/A CAD Icon (for items table)
N/A A6000 N/A 1.5745 in39.992 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
N/A H414200 N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
N/A H715300 N/A 5.5 in139.7 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A HH221400 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
N/A HH224300 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
N/A HH814500 N/A 6 in152.4 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
N/A HM231100 N/A 9.5 in241.3 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
N/A HM237500 N/A 11.3750 in288.925 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
N/A HM515200 N/A 5.1250 in130.175 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
N/A HM515700 N/A 5.5960 in142.138 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
151 - 200 of 261 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »