COMPANY HEADER
CAD (0)
  • Cart is empty
376 - 400 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 33000 N/A 2.875 in73.025 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.25 in57.15 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.875 in73.025 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.625 in66.675 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.625 in66.675 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.6875 in68.263 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.75 in69.850 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.625 in66.675 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.625 in66.675 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.5 in63.500 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.625 in66.675 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.25 in57.15 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.8125 in71.438 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.875 in73.025 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.625 in66.675 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.6875 in68.263 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.875 in73.025 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33000 N/A 2.75 in69.850 mm N/A 4.7244 in120 mm N/A 1.1875 in30.163 mm N/A 2.6490 in67.285 mm N/A 3.1460 in79.908 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33800 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33800 N/A 2.0625 in52.388 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33800 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33800 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33800 N/A 2.125 in53.975 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33800 N/A 2 in50.80 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33800 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1250 in28.575 mm N/A 2.0624 in52.385 mm N/A 2.5000 in63.500 mm N/A 7560 lbf33600 N N/A 50800 lbf226000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
376 - 400 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »