Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
451 - 475 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1 5/8 in41.275 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 2.0312 in51.592 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1 15/16 in49.213 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A CAD
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 1 5/8 in41.275 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6563 in42.070 mm N/A 1.9688 in50.008 mm N/A 5930 lbf26400 N N/A 39900 lbf177000 N N/A CAD
N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD
N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 13600 lbf60300 N N/A 91100 lbf405000 N N/A CAD
N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD
N/A 36600 N/A 5.625 in142.875 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD
N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 13600 lbf60300 N N/A 91100 lbf405000 N N/A CAD
N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD
N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 2.1250 in53.975 mm N/A 2.5623 in65.082 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD
451 - 475 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »