COMPANY HEADER
CAD (0)
  • Cart is empty
26 - 50 of 2093 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 7000 N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.7874 in20 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 15/16 in23.813 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 15/16 in23.813 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.7874 in20 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8000 N/A 1 3/16 in30.163 mm N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A 0.9688 in24.608 mm N/A 1.2811 in32.540 mm N/A 1850 lbf8220 N N/A 12400 lbf55200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8000 N/A 1 1/4 in31.75 mm N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A 0.9688 in24.608 mm N/A 1.2811 in32.540 mm N/A 1850 lbf8220 N N/A 12400 lbf55200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100000 N/A 11.0312 in280.192 mm N/A 16.0000 in406.400 mm N/A 1.9768 in50.211 mm N/A 3.3750 in85.725 mm N/A 4.7499 in120.647 mm N/A 40200 lbf179000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 107000 N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 2.9375 in74.613 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 45700 lbf203000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 107000 N/A 6 in152.400 mm N/A 10.5625 in268.288 mm N/A 2.9375 in74.613 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 45700 lbf203000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 107000 N/A 6 in152.400 mm N/A 10.5625 in268.288 mm N/A 2.9375 in74.613 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 54200 lbf241000 N N/A 364000 lbf1620000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 107000 N/A 5.7500 in146.050 mm N/A 10.5625 in268.288 mm N/A 2.9375 in74.613 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 54200 lbf241000 N N/A 364000 lbf1620000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 107000 N/A 5 1/2 in139.700 mm N/A 10.5625 in268.288 mm N/A 2.9375 in74.613 mm N/A 4.9375 in125.413 mm N/A 6.3125 in160.338 mm N/A 45700 lbf203000 N N/A 307000 lbf1370000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 109000 N/A 12 in304.8 mm N/A 16.25 in412.750 mm N/A 2.125 in53.975 mm N/A 3.6250 in92.075 mm N/A 4.8750 in123.825 mm N/A 36000 lbf160000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 113000 N/A 8.9920 in228.397 mm N/A 17 in431.8 mm N/A 3.3750 in85.725 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 74300 lbf330000 N N/A 499000 lbf2220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 113000 N/A 8.9945 in228.460 mm N/A 17 in431.8 mm N/A 3.3750 in85.725 mm N/A 4.375 in111.125 mm N/A 7.7499 in196.847 mm N/A 74300 lbf330000 N N/A 499000 lbf2220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 114000 N/A 8 in203.2 mm N/A 16.0000 in406.400 mm N/A 3.3750 in85.725 mm N/A 5.0000 in127.000 mm N/A 7.7500 in196.850 mm N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 114000 N/A 8.0015 in203.238 mm N/A 16.0000 in406.400 mm N/A 3.3750 in85.725 mm N/A 5.0000 in127.000 mm N/A 7.7500 in196.850 mm N/A 71000 lbf316000 N N/A 477000 lbf2120000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 2093 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »