Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1351 - 1400 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 795 N/A 5.1250 in130.175 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table)
N/A 795 N/A 5.0625 in128.588 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table)
N/A 795 N/A 5 in127 mm N/A 8.1250 in206.375 mm N/A 1.9690 in50.013 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 19600 lbf87300 N N/A 132000 lbf587000 N N/A CAD Icon (for items table)
N/A 795 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table)
N/A 795 N/A 5 in127 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table)
N/A 795 N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD Icon (for items table)
N/A 81000 N/A 5.7500 in146.050 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 81000 N/A 5.9055 in150 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 81000 N/A 5 15/16 in150.813 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 81000 N/A 6 in152.400 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 81000 N/A 6.0625 in153.988 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 81000 N/A 6.2973 in159.951 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 81000 N/A 6 3/8 in161.925 mm N/A 9.6250 in244.475 mm N/A 1.8437 in46.83 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 81000 N/A 6.2973 in159.951 mm N/A 9.6250 in244.475 mm N/A 1.8437 in46.83 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD Icon (for items table)
N/A 820000 N/A 8 1/2 in215.900 mm N/A 16.0000 in406.400 mm N/A 3.6875 in93.663 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 85900 lbf382000 N N/A 577000 lbf2560000 N N/A CAD Icon (for items table)
N/A 82600 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 2.4375 in61.913 mm N/A 3.8125 in96.838 mm N/A 5.2500 in133.350 mm N/A 31100 lbf138000 N N/A 209000 lbf930000 N N/A CAD Icon (for items table)
N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 2.4375 in61.913 mm N/A 3.8125 in96.838 mm N/A 5.2500 in133.350 mm N/A 31100 lbf138000 N N/A 209000 lbf930000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5.625 in142.875 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.5 in241.3 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 in76.2 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 1/4 in82.550 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 835 N/A 3.5390 in89.891 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table)
N/A 835 N/A 3.1875 in80.963 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 23800 lbf106000 N N/A 160000 lbf712000 N N/A CAD Icon (for items table)
N/A 835 N/A 2.75 in69.850 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 835 N/A 3.3750 in85.725 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 835 N/A 3 1/2 in88.900 mm N/A 6.75 in171.450 mm N/A 2.2190 in56.363 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 28300 lbf126000 N N/A 190000 lbf844000 N N/A CAD Icon (for items table)
N/A 8500 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Icon (for items table)
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Icon (for items table)
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Icon (for items table)
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 31300 lbf139000 N N/A 210000 lbf935000 N N/A CAD Icon (for items table)
N/A 8500 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Icon (for items table)
N/A 8500 N/A 9 1/2 in241.300 mm N/A 12.9380 in328.625 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Icon (for items table)
1351 - 1400 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »