Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
701 - 725 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 43000 N/A 1.1806 in29.987 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 4520 lbf20100 N N/A 30400 lbf135000 N N/A CAD
N/A 43000 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD
N/A 43000 N/A 1 1/4 in31.75 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD
N/A 43000 N/A 1 3/16 in30.163 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD
N/A 43000 N/A 1 1/8 in28.575 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 7.2499 in184.147 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 7.2499 in184.147 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 7.2499 in184.147 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD
N/A 44000 N/A 1 5/16 in33.338 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 44000 N/A 1.5748 in40 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 44000 N/A 1 9/16 in39.688 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 44000 N/A 1 7/16 in36.513 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 44000 N/A 1 1/2 in38.1 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 44000 N/A 1 9/16 in39.688 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 44000 N/A 1.5748 in40 mm N/A 3.6250 in92.075 mm N/A 0.9080 in23.063 mm N/A 1.5625 in39.688 mm N/A 2.1375 in54.293 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 44000 N/A 1 5/8 in41.275 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD
N/A 450000 N/A 5.7500 in146.050 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 5.7500 in146.050 mm N/A 7.8749 in200.022 mm N/A 61400 lbf273000 N N/A 412000 lbf1830000 N N/A CAD
N/A 450000 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 5.7500 in146.050 mm N/A 7.8749 in200.022 mm N/A 61400 lbf273000 N N/A 412000 lbf1830000 N N/A CAD
N/A 455 N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD
N/A 455 N/A 1 1/2 in38.1 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD
N/A 455 N/A 1 3/4 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD
N/A 455 N/A 2 1/8 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD
N/A 455 N/A 2 3/16 in55.563 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD
N/A 455 N/A 1 7/8 in47.625 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD
N/A 455 N/A 2.0625 in52.388 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD
701 - 725 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »