Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1551 - 1600 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 98000 N/A 3.937 in100 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Icon (for items table)
N/A 98000 N/A 3.5423 in89.974 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 in127 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.8125 in71.438 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.9055 in150 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.8125 in71.438 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.7500 in146.050 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 3/8 in136.525 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 5.2500 in133.350 mm N/A 6.7500 in171.450 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.8125 in71.438 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.7500 in146.050 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 3/8 in136.525 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.8125 in71.438 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 in127 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.9055 in150 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.8125 in71.438 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.8125 in71.438 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.9055 in150 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 in127 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.7500 in146.050 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 3/8 in136.525 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.5000 in114.300 mm N/A 6.0000 in152.400 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 3/8 in136.525 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.9055 in150 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.7500 in146.050 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 in127 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.00 in254.000 mm N/A 2.8125 in71.438 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 in127 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.0384 in254.975 mm N/A 2.8125 in71.438 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 36100 lbf161000 N N/A 242000 lbf1080000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.7500 in146.050 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 45600 lbf203000 N N/A 306000 lbf1360000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 3/8 in136.525 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5 7/8 in149.225 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
N/A 99000 N/A 6 in152.400 mm N/A 10.0384 in254.975 mm N/A 2.8125 in71.438 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 34100 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
N/A 99000 N/A 5.9055 in150 mm N/A 10.0384 in254.975 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.8750 in149.225 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
1551 - 1600 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »