Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
851 - 875 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 53000 N/A 1 5/8 in41.275 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD
N/A 53000 N/A 1 1/2 in38.1 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD
N/A 535 N/A 1 1/2 in38.1 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 1/8 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD
N/A 535 N/A 1 7/8 in47.625 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 1/8 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD
N/A 535 N/A 1.5748 in40 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2.1649 in54.988 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1 3/4 in44.45 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1 5/8 in41.275 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1.9678 in49.982 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2.0625 in52.388 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 1/8 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1 15/16 in49.213 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 1/8 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1 15/16 in49.213 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1 3/4 in44.45 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1.5748 in40 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2.1649 in54.988 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 1 1/2 in38.1 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 1/8 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD
N/A 535 N/A 2.0625 in52.388 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
851 - 875 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »