Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
876 - 900 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 535 N/A 1 7/8 in47.625 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD
N/A 535 N/A 2 1/8 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD
N/A 542000 N/A 21.5000 in546.100 mm N/A 29.0000 in736.600 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 81600 lbf363000 N N/A 548000 lbf2440000 N N/A CAD
N/A 542000 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 81600 lbf363000 N N/A 548000 lbf2440000 N N/A CAD
N/A 543000 N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A CAD
N/A 543000 N/A 8 1/2 in215.900 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A CAD
N/A 543000 N/A 8 1/2 in215.900 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A CAD
N/A 543000 N/A 8.6602 in219.969 mm N/A 11.3125 in287.338 mm N/A 1.2500 in31.750 mm N/A 2.0000 in50.800 mm N/A 2.7500 in69.850 mm N/A 13900 lbf62000 N N/A 93600 lbf416000 N N/A CAD
N/A 545000 N/A 11.2500 in285.750 mm N/A 14.125 in358.775 mm N/A 1.2500 in31.750 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 15000 lbf66800 N N/A 101000 lbf449000 N N/A CAD
N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2 7/16 in61.913 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 in50.80 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 1/4 in57.15 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2.1654 in55.001 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 1/8 in53.975 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2.6250 in66.675 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 1/2 in63.500 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 11/16 in68.263 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2.3617 in59.987 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2.6250 in66.675 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2 7/16 in61.913 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 in50.80 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
876 - 900 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »