Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1751 - 1800 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A HM237500 N/A 6.4951 in164.976 mm N/A 11.3750 in288.925 mm N/A 2.6772 in68.001 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 7/8 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 7/8 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 6.5000 in165.100 mm N/A 7.0312 in178.592 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 6.5000 in165.100 mm N/A 7.0312 in178.592 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A CAD Icon (for items table)
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
N/A HM256800 N/A 11.8125 in300.038 mm N/A 16.6250 in422.275 mm N/A 3.2500 in82.550 mm N/A 5.3750 in136.525 mm N/A 6.8750 in174.625 mm N/A 75600 lbf336000 N N/A 508000 lbf2260000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12.3750 in314.325 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 97800 lbf435000 N N/A 656000 lbf2920000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12.3750 in314.325 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 17.6250 in447.675 mm N/A 3.3750 in85.725 mm N/A 5.7500 in146.050 mm N/A 7.1249 in180.972 mm N/A 97800 lbf435000 N N/A 656000 lbf2920000 N N/A CAD Icon (for items table)
N/A HM261000 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 3.5625 in90.488 mm N/A 6.0000 in152.400 mm N/A 7.5000 in190.500 mm N/A 93200 lbf415000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
N/A HM262700 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 7.8750 in200.025 mm N/A 100000 lbf446000 N N/A 674000 lbf3000000 N N/A CAD Icon (for items table)
N/A HM262700 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 7.8750 in200.025 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD Icon (for items table)
N/A HM262700 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 7.8750 in200.025 mm N/A 116000 lbf514000 N N/A 776000 lbf3450000 N N/A CAD Icon (for items table)
N/A HM262700 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 7.8750 in200.025 mm N/A 109000 lbf483000 N N/A 730000 lbf3250000 N N/A CAD Icon (for items table)
N/A HM265000 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 4.0000 in101.600 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.310 mm N/A 132000 lbf589000 N N/A 890000 lbf3960000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 15.1250 in384.175 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 157000 lbf698000 N N/A 1050000 lbf4690000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 15.1250 in384.175 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 145000 lbf643000 N N/A 971000 lbf4320000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 15.1250 in384.175 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 132000 lbf588000 N N/A 887000 lbf3950000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 15 in381.000 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 143000 lbf638000 N N/A 963000 lbf4290000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 15 in381.000 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 132000 lbf588000 N N/A 887000 lbf3950000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 15.1250 in384.175 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 143000 lbf638000 N N/A 963000 lbf4290000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 14.8750 in377.825 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 145000 lbf643000 N N/A 971000 lbf4320000 N N/A CAD Icon (for items table)
N/A HM266400 N/A 15 in381.000 mm N/A 21.5000 in546.1 mm N/A 4.1250 in104.775 mm N/A 7.0000 in177.800 mm N/A 8.7499 in222.247 mm N/A 145000 lbf643000 N N/A 971000 lbf4320000 N N/A CAD Icon (for items table)
N/A HM456900 N/A 11 1/2 in292.100 mm N/A 18.5000 in469.900 mm N/A 3.6875 in93.663 mm N/A 5.8750 in149.225 mm N/A 7.8750 in200.025 mm N/A 101000 lbf451000 N N/A 681000 lbf3030000 N N/A CAD Icon (for items table)
N/A HM617000 N/A 3.3750 in85.725 mm N/A 5.625 in142.875 mm N/A 1.6875 in42.863 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A CAD Icon (for items table)
1751 - 1800 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »