Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
901 - 925 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 555 N/A 2 11/16 in68.263 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2.1654 in55.001 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 555 N/A 2 1/2 in63.500 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD
N/A 555 N/A 2 3/8 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD
N/A 55000C N/A 1 7/8 in47.625 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD
N/A 55000 N/A 1 3/4 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 2.0625 in52.388 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 2 in50.80 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 1 3/4 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 1 7/8 in47.625 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000C N/A 1 3/4 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD
N/A 55000C N/A 1 3/4 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD
N/A 55000C N/A 2 in50.80 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000C N/A 2.0625 in52.388 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD
N/A 55000C N/A 2 1/8 in53.975 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD
N/A 55000 N/A 2.0625 in52.388 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 1.9675 in49.975 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 1.9675 in49.975 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD
N/A 55000 N/A 1.9680 in49.987 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD
901 - 925 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »