COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
926 - 950 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Quantity Add To Cart/Request Quote
N/A 55000 N/A 1.9680 in49.987 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.75 in44.45 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.75 in44.45 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 2 in50.80 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.875 in47.625 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 2 in50.80 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 2.0625 in52.388 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 2 in50.80 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 2.0625 in52.388 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 1.875 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 2.125 in53.975 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.875 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.5576 in64.963 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.7559 in70 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
926 - 950 of 2093 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »