Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1126 - 1150 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 67300 N/A 5 1/4 in133.350 mm N/A 7.75 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.6250 in92.075 mm N/A 4.2500 in107.950 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD
N/A 67300 N/A 5 1/4 in133.350 mm N/A 7.875 in200.025 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD
N/A 67300 N/A 5 1/4 in133.350 mm N/A 7.875 in200.025 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD
N/A 67300 N/A 5.1250 in130.175 mm N/A 7.875 in200.025 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD
N/A 67300 N/A 4.7500 in120.650 mm N/A 7.875 in200.025 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 25400 lbf113000 N N/A 171000 lbf759000 N N/A CAD
N/A 67300 N/A 5 in127 mm N/A 7.875 in200.025 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6 1/2 in165.1 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD
N/A 67700 N/A 6 1/2 in165.1 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6.6250 in168.275 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6.6250 in168.275 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 22300 lbf99200 N N/A 150000 lbf666000 N N/A CAD
N/A 67700 N/A 6 1/2 in165.1 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6 1/2 in165.1 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD
N/A 67700 N/A 6.6250 in168.275 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD
1126 - 1150 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »