Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1176 - 1200 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 67900 N/A 7.8720 in199.949 mm N/A 11.1250 in282.575 mm N/A 1.9375 in49.213 mm N/A 3.5000 in88.900 mm N/A 4.2500 in107.950 mm N/A 27300 lbf121000 N N/A 183000 lbf814000 N N/A CAD
N/A 67900 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 3.5000 in88.900 mm N/A 4.2500 in107.950 mm N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD
N/A 67900 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 3.5000 in88.900 mm N/A 4.2500 in107.950 mm N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD
N/A 67900 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 1.9375 in49.213 mm N/A 3.5000 in88.900 mm N/A 4.2500 in107.950 mm N/A 27300 lbf121000 N N/A 183000 lbf814000 N N/A CAD
N/A 700000 N/A 9 in228.600 mm N/A 16.7500 in425.450 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 8.2500 in209.550 mm N/A 99000 lbf440000 N N/A 665000 lbf2960000 N N/A CAD
N/A 700000 N/A 9 in228.600 mm N/A 16.7500 in425.450 mm N/A 3.7500 in95.250 mm N/A 6.2500 in158.750 mm N/A 8.2500 in209.550 mm N/A 99000 lbf440000 N N/A 665000 lbf2960000 N N/A CAD
N/A 71000 N/A 4.3307 in110 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.3288 in109.952 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.1250 in104.775 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4 1/4 in107.95 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.3307 in110 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.1250 in104.775 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.5310 in115.087 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4 1/4 in107.95 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 71000 N/A 4.3288 in109.952 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.360 mm N/A 21200 lbf94300 N N/A 142000 lbf633000 N N/A CAD
N/A 722000 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 3.6875 in93.663 mm N/A 5.8750 in149.225 mm N/A 7.8749 in200.022 mm N/A 94000 lbf418000 N N/A 631000 lbf2810000 N N/A CAD
1176 - 1200 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »