Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1201 - 1225 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 722000 N/A 11 1/2 in292.100 mm N/A 18.5000 in469.900 mm N/A 3.6875 in93.663 mm N/A 5.8750 in149.225 mm N/A 7.8749 in200.022 mm N/A 94000 lbf418000 N N/A 631000 lbf2810000 N N/A CAD
N/A 724000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 3.6250 in92.075 mm N/A 5.7500 in146.050 mm N/A 7.7499 in196.847 mm N/A 88000 lbf392000 N N/A 591000 lbf2630000 N N/A CAD
N/A 724000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 3.6250 in92.075 mm N/A 5.7500 in146.050 mm N/A 7.7499 in196.847 mm N/A 98300 lbf437000 N N/A 660000 lbf2940000 N N/A CAD
N/A 72000C N/A 2 1/8 in53.975 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000C N/A 2 3/16 in55.563 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000C N/A 2 3/16 in55.563 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000C N/A 2 1/8 in53.975 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000C N/A 2 in50.80 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000C N/A 2 in50.80 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000C N/A 1 7/8 in47.625 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000C N/A 1 7/8 in47.625 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 72000 N/A 1 7/8 in47.625 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 8910 lbf39600 N N/A 59800 lbf266000 N N/A CAD
N/A 72000C N/A 2 1/4 in57.15 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A CAD
N/A 736000 N/A 16.0000 in406.400 mm N/A 23.9970 in609.524 mm N/A 3.1250 in79.375 mm N/A 5.2500 in133.350 mm N/A 7.0000 in177.800 mm N/A 100000 lbf446000 N N/A 673000 lbf2990000 N N/A CAD
N/A 736000 N/A 16.0000 in406.400 mm N/A 23.9970 in609.524 mm N/A 3.1250 in79.375 mm N/A 5.2500 in133.350 mm N/A 7.0000 in177.800 mm N/A 100000 lbf446000 N N/A 673000 lbf2990000 N N/A CAD
N/A 73000 N/A 5 1/2 in139.700 mm N/A 8.75 in222.250 mm N/A 1.2450 in31.623 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 17100 lbf75900 N N/A 115000 lbf510000 N N/A CAD
N/A 73000 N/A 5.625 in142.875 mm N/A 8.75 in222.250 mm N/A 1.2450 in31.623 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 17100 lbf75900 N N/A 115000 lbf510000 N N/A CAD
N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD
N/A 745 N/A 2.5575 in64.961 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A CAD
N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD
N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD
N/A 745 N/A 3 in76.2 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD
N/A 745 N/A 2 3/4 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD
N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A CAD
N/A 745 N/A 2 3/4 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A CAD
1201 - 1225 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »