Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1351 - 1375 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 795 N/A 5.1250 in130.175 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD
N/A 795 N/A 5.0625 in128.588 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD
N/A 795 N/A 5 in127 mm N/A 8.1250 in206.375 mm N/A 1.9690 in50.013 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 19600 lbf87300 N N/A 132000 lbf587000 N N/A CAD
N/A 795 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD
N/A 795 N/A 5 in127 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD
N/A 795 N/A 4.7500 in120.650 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 22000 lbf98000 N N/A 148000 lbf658000 N N/A CAD
N/A 81000 N/A 5.7500 in146.050 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 5.9055 in150 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 5 15/16 in150.813 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 6 in152.400 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 6.0625 in153.988 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 6.2973 in159.951 mm N/A 9.6250 in244.475 mm N/A 1.9687 in50.005 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 6 3/8 in161.925 mm N/A 9.6250 in244.475 mm N/A 1.8437 in46.83 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 6.2973 in159.951 mm N/A 9.6250 in244.475 mm N/A 1.8437 in46.83 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23400 lbf104000 N N/A 157000 lbf699000 N N/A CAD
N/A 820000 N/A 8 1/2 in215.900 mm N/A 16.0000 in406.400 mm N/A 3.6875 in93.663 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 85900 lbf382000 N N/A 577000 lbf2560000 N N/A CAD
N/A 82600 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 2.4375 in61.913 mm N/A 3.8125 in96.838 mm N/A 5.2500 in133.350 mm N/A 31100 lbf138000 N N/A 209000 lbf930000 N N/A CAD
N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 2.4375 in61.913 mm N/A 3.8125 in96.838 mm N/A 5.2500 in133.350 mm N/A 31100 lbf138000 N N/A 209000 lbf930000 N N/A CAD
N/A 82000 N/A 5 1/2 in139.700 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5 7/8 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
N/A 82000 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 30000 lbf134000 N N/A 202000 lbf897000 N N/A CAD
1351 - 1375 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »